Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-A
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-175-A |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Assorted |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17026001
- Quality Certificate - Lot No.16826026
- Quality Certificate - Lot No.16626102
- Quality Certificate - Lot No.14026020
- Quality Certificate - Lot No.13826085
- Quality Certificate - Lot No.11426016
- Quality Certificate - Lot No.11226019
- Quality Certificate - Lot No.11026061
- Quality Certificate - Lot No.35825001
- Quality Certificate - Lot No.32225015
- Quality Certificate - Lot No.31925018
- Quality Certificate - Lot No.26925010
- Quality Certificate - Lot No.26525061
- Quality Certificate - Lot No.16025173
- Quality Certificate - Lot No.16025172
- Quality Certificate - Lot No.16025171
- Quality Certificate - Lot No.10625035
- Quality Certificate - Lot No.10225038
- Quality Certificate - Lot No.09925037
- Quality Certificate - Lot No.05525087
- Quality Certificate - Lot No.05525086
- Quality Certificate - Lot No.01525616
- Quality Certificate - Lot No.01525614
- Quality Certificate - Lot No.35324009
- Quality Certificate - Lot No.35124013
- Quality Certificate - Lot No.29924018
- Quality Certificate - Lot No.29924017
- Quality Certificate - Lot No.29924016
- Quality Certificate - Lot No.29624001
- Quality Certificate - Lot No.24024001