Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-C
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
246,95 € per case
Less than 10 in Stock
| Product Number | MCT-175-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.18226432
- Quality Certificate - Lot No.18126432
- Quality Certificate - Lot No.16726026
- Quality Certificate - Lot No.16726025
- Quality Certificate - Lot No.16626103
- Quality Certificate - Lot No.16326037
- Quality Certificate - Lot No.16326036
- Quality Certificate - Lot No.16326035
- Quality Certificate - Lot No.16226019
- Quality Certificate - Lot No.16226018
- Quality Certificate - Lot No.16126029
- Quality Certificate - Lot No.16126028
- Quality Certificate - Lot No.16026025
- Quality Certificate - Lot No.16026024
- Quality Certificate - Lot No.15926432
- Quality Certificate - Lot No.15926096
- Quality Certificate - Lot No.15626040
- Quality Certificate - Lot No.15626038
- Quality Certificate - Lot No.15626037
- Quality Certificate - Lot No.15526022
- Quality Certificate - Lot No.15526021
- Quality Certificate - Lot No.15426022
- Quality Certificate - Lot No.15426021
- Quality Certificate - Lot No.15326019
- Quality Certificate - Lot No.15326018
- Quality Certificate - Lot No.15226432
- Quality Certificate - Lot No.15226072
- Quality Certificate - Lot No.14526432
- Quality Certificate - Lot No.13826432