Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-SP
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors/ Sterile/ or in Maxymum Recovery. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€311.20 per case
Added to Your Shopping Cart
Details
| Product Number | MCT-200-SP |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Spectrum colors |
| Sterile | No |
| Graduation Range | 0.1 - 2 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16326038
- Quality Certificate - Lot No.11626009
- Quality Certificate - Lot No.25924030
- Quality Certificate - Lot No.03124031
- Quality Certificate - Lot No.08818001
- Quality Certificate - Lot No.32614002
- Quality Certificate - Lot No.26314001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120704-262
- Quality Certificate - Lot No.120511-045
- Quality Certificate - Lot No.111117-262
- Quality Certificate - Lot No.110915-394
- Quality Certificate - Lot No.101106-262
- Quality Certificate - Lot No.100225-262