text.skipToContent text.skipToNavigation

Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile,250 Tubes/Pack, 5 Packs/Case

Product NumberMCT-500-X

E-mail

Axygen® 5.0 mL MaxyClear Microtubes are available in Clear/Amber, Non-Sterile or in Clear/Sterile. All Axygen Snaplock Microtubes are a homopolymer polypropylene with frosted cap surfaces for labeling, frosted panels on the side for writing, and graduations at 0.5 mL increments.

  • Will withstand up to 14,000 RCF
  • Snaplock cap assures efficient seal
  • RNase-/DNase-free for total sample integrity
  • Snaplock cap assures efficient seal
  • Axygen microtubes are nonpyrogenic
  • Storage as low as -80 ºC

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


499,33 € per case

Out of Stock

Details
Product Number   MCT-500-X
Qty./Pk   250 / Pk  
Qty./Cs   1250 / Cs  
Brand   Axygen®  
Capacity   5 mL  
Tube Style   Microcentrifuge  
Tube Shape   Cylindrical  
Bottom Style   Conical  
Top Style   Snap cap  
Maximum RCF   14000 xg  
Graduations   Yes  
Graduation Interval   0.5 mL  
Color   Amber  
Cap Style   Snap cap  
Cap Material   Polypropylene  
Sterile   No  
Graduation Range   1 - 5 mL  
Application   Diagnostics  
Specifications Documents