Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0mL Self Standing Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Assorted Color Cap, Non-Sterile, 50 Tubes/Bag, 10 Bags/Unit, 8 Units/Case
Product NumberSCT-200-SS-A
Axygen microcentrifuge tubes feature a screw cap that provides a tight secure seal. Screw cap tubes are available in a variety of colors with a conical or self-standing bottom. Sterile options are also available.
- Maximum G-force is 20,000 RCF.
- RNase-/DNase-free
- Nonpyrogenic
Tubes, with Cap, Sterile
All sterile screw cap microcentrifuge tubes are pre-assembled with non-looped caps with O-Rings.
Colored-cap versions are also available in sterile format.
1 235,96 € per case
Added to Your Shopping Cart
Out of Stock