Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 0.5 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-050

Axygen® Conical Bottom Screw tubes only.
€397.95 per case
Added to Your Shopping Cart
Details
Product Number | ST-050 |
Qty./Pk | 500 / Pk |
Qty./Cs | 4000 / Cs |
Brand | Axygen® |
Capacity | 0.5 mL |
Top Style | Capless |
Maximum RCF | 20000 xg |
Graduations | No |
Color | Clear |
Sterile | No |
Specifications Documents