Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL Conical Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-200-X
Axygen® Conical Bottom Screw tubes only.
Will withstand up to 20,000 RCF RNase-/DNase-free Nonpyrogenic
€459.99 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | ST-200-X |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Capless |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Amber |
| Sterile | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10826397
- Quality Certificate - Lot No.06923035
- Quality Certificate - Lot No.33422035
- Quality Certificate - Lot No.29921397
- Quality Certificate - Lot No.19821397
- Quality Certificate - Lot No.09418397
- Quality Certificate - Lot No.06915035
- Quality Certificate - Lot No.02715397
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.110207-397
- Quality Certificate - Lot No.090316-035