text.skipToContent text.skipToNavigation

Axygen® Screw Cap Tubes

E-mail

Axygen microcentrifuge tubes feature a screw cap that provides a tight secure seal. Screw cap tubes are available in a variety of colors with a conical or self-standing bottom. Sterile options are also available.

  • Maximum G-force is 20,000 RCF.
  • RNase-/DNase-free
  • Nonpyrogenic​

Tubes, with Cap, Sterile

All sterile screw cap microcentrifuge tubes are pre-assembled with non-looped caps with O-Rings.

Colored-cap versions are also available in sterile format.

Choose your specification

Capacity
Sterile
View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
Product NumberSCT-45-C-S Product NameAxygen® 0.5 mL Elongated Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile Qty./Pk  500 / Pk   Qty./Cs  4000 / Cs   Brand  Axygen®   Price 1.821,78 € Unit Size per case