text.skipToContent text.skipToNavigation

Axygen® 5 mL自立式螺旋盖运输管,透明,非灭菌,500支/包,4包/箱

Product NumberST-5ML

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


  • 刻度间隔为1.0 mL
  • 大块磨砂书写区
  • 不含人DNA
  • 经认证不含RNase/DNase
  • 无热原

鉴于目前市场上对该产品的需求量较大,所公布的发货日期可能有误。请联系客户支持部,了解当前供货情况。



生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   ST-5ML
Qty./Pk   500 / Pk  
Qty./Cs   2000 / Cs  
Brand   Axygen®  
Capacity   5 mL  
Bottom Style   Conical  
Graduations   Yes  
刻度间隔   1 mL  
颜色   透明  
盖式样   无盖  
无菌   否  
自立式   是  
管架   否  
刻度范围   1 - 5 mL  
应用   诊断  
Product Material   聚丙烯  
Specifications Documents
Compatible Accessories
Axygen® 5/10 mL蓝色螺旋盖,250个/组,8组/箱