Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 500/Case
Product Number3620
These Costar® 1.7 mL microcentrifuge tubes are made of natural (uncolored) polypropylene and are RNase-/DNase-free.
- 500/case
- Supplied nonsterile and are autoclavable
- External graduations and frosted writing spot for easy sample identification
- Positive seal design allows for repeated opening and closing
- Flat cap surface for convenient labeling
- Withstands a maximum RCF of 17,000xg
€43.72 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3620 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 17000 xg |
| Graduations | Yes |
| Color | Natural |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Cap Color | Natural |
| Sterile | No |
| Self Standing | No |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21726000
- Quality Certificate - Lot No.17626000
- Quality Certificate - Lot No.17526000
- Quality Certificate - Lot No.14226000
- Quality Certificate - Lot No.07926000
- Quality Certificate - Lot No.07826000
- Quality Certificate - Lot No.06926000
- Quality Certificate - Lot No.06826000
- Quality Certificate - Lot No.05626000
- Quality Certificate - Lot No.02926000
- Quality Certificate - Lot No.02826000
- Quality Certificate - Lot No.35325000
- Quality Certificate - Lot No.35125000
- Quality Certificate - Lot No.29625000
- Quality Certificate - Lot No.29525000
- Quality Certificate - Lot No.24025000
- Quality Certificate - Lot No.23925000
- Quality Certificate - Lot No.20625000
- Quality Certificate - Lot No.20425000
- Quality Certificate - Lot No.17425000
- Quality Certificate - Lot No.17025000
- Quality Certificate - Lot No.14225000
- Quality Certificate - Lot No.14125000
- Quality Certificate - Lot No.08725000
- Quality Certificate - Lot No.08625000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.05125000
- Quality Certificate - Lot No.04125000
- Quality Certificate - Lot No.03725000