text.skipToContent text.skipToNavigation

Falcon® 细菌培养皿

电子邮件

  • 结实耐用的结构,操作时可保持稳定
  • 透明级原生聚苯乙烯,光学清晰度极佳
  • 无菌
  • 尺寸 (直径 x 高度)


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
351006 Falcon® 50 mm x 9 mm Not TC-treated Tight-fit Lid Style Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   N/A per case
351007 Falcon® 60 mm x 15 mm Not TC-treated Treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   N/A per case
351008 Falcon® 35 mm易握型细菌培养皿,未经TC处理,20/包,500/箱,无菌 N/A per case
351029 Falcon® 100 mm x 15 mm Not TC-treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   N/A per case
351058 Falcon® 150 mm x 15 mm细菌培养皿,未经TC处理,10/包,100/箱,无菌 N/A per case