Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Easy Grip Polystyrene Storage Bottles with 45 mm Caps
Product Number430281
These 250 mL Corning® disposable polystyrene bottles are ideal for storage of media, buffers and other aqueous solutions.
- Easy grip sides facilitate handling
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430281 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Sterile | Yes |
| Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18126511
- Quality Certificate - Lot No.16926509
- Quality Certificate - Lot No.16926508
- Quality Certificate - Lot No.16726507
- Quality Certificate - Lot No.16426510
- Quality Certificate - Lot No.16126509
- Quality Certificate - Lot No.14126505
- Quality Certificate - Lot No.12626504
- Quality Certificate - Lot No.12426503
- Quality Certificate - Lot No.11926502
- Quality Certificate - Lot No.10326501
- Quality Certificate - Lot No.09926500
- Quality Certificate - Lot No.08926508
- Quality Certificate - Lot No.08326507
- Quality Certificate - Lot No.08226506
- Quality Certificate - Lot No.07726009
- Quality Certificate - Lot No.07526008
- Quality Certificate - Lot No.07426007
- Quality Certificate - Lot No.06826504
- Quality Certificate - Lot No.06626503
- Quality Certificate - Lot No.04226006
- Quality Certificate - Lot No.04026005
- Quality Certificate - Lot No.03926004
- Quality Certificate - Lot No.03626003
- Quality Certificate - Lot No.00626002
- Quality Certificate - Lot No.00526001
- Quality Certificate - Lot No.35125517
- Quality Certificate - Lot No.34425515
- Quality Certificate - Lot No.32425020
- Quality Certificate - Lot No.31525019