Corning® 1L Square PET Storage Bottles with 45 mm Caps
Product Number431533
New square polyethylene terephthalate (PET) storage bottles are easier to handle, require less space (13-20%) on the shelf and are ideal for mixing, sampling and storage. PET resin is lightweight, break-resistant and transparent as glass. Bottles use a linerless, one-piece orange GL45 threaded HDPE plug seal cap.
Features:
- Good for storage of media, buffers and other aqueous solutions
- Large 37mm opening provides easier access for liquid transfer
- Screened white enamel graduations are easier to read than molded graduations
- Sterilized to SAL 10⁻⁶
- Large white marking spot for easier identification and easy opening linear tear packaging
- Individually packaged bottles are sterilized by gamma radiation and are nonpyrogenic
323,01 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431533 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 1000 mL |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Bottle Shape | Square |
| Packaging | Individually wrapped |
| Cap Color | Orange |
| Thread Finish | 45 |
| Neck I.D. | 37 mm |
| Graduation Interval | 50 mL |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Sterile | Yes |
| Graduation Range | 100 - 1000 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21126014
- Quality Certificate - Lot No.18526013
- Quality Certificate - Lot No.17726012
- Quality Certificate - Lot No.17626011
- Quality Certificate - Lot No.15126010
- Quality Certificate - Lot No.15026009
- Quality Certificate - Lot No.12426008
- Quality Certificate - Lot No.11126007
- Quality Certificate - Lot No.11026006
- Quality Certificate - Lot No.09826005
- Quality Certificate - Lot No.07026004
- Quality Certificate - Lot No.02826003
- Quality Certificate - Lot No.01626002
- Quality Certificate - Lot No.00826001
- Quality Certificate - Lot No.33125025
- Quality Certificate - Lot No.24825024
- Quality Certificate - Lot No.23225023
- Quality Certificate - Lot No.21725022
- Quality Certificate - Lot No.18225021
- Quality Certificate - Lot No.16825020
- Quality Certificate - Lot No.13525018
- Quality Certificate - Lot No.13325017
- Quality Certificate - Lot No.11625016
- Quality Certificate - Lot No.11625015
- Quality Certificate - Lot No.11525014
- Quality Certificate - Lot No.09125013
- Quality Certificate - Lot No.08925012
- Quality Certificate - Lot No.08825011
- Quality Certificate - Lot No.08725010
- Quality Certificate - Lot No.06625009