Corning® PET Bottle, 125 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 24/Tray
Product Number432331
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10-6 SAL and nonpyrogenic
- Leakproof screw cap is validated against IATA standards for air shipments
- Molded graduations for accurate measurements
- USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic
240,53 € per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 432331 |
| Qty./Pk | 24 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Capacity | 125 mL |
| Bottle Style | Storage |
| Neck Style | Narrow mouth |
| Top Style | Screw cap |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Bottle Shape | Octagonal |
| Packaging | Wrapped tray |
| Cap Diameter | 31.7 mm |
| Cap Color | Natural |
| Color | Clear |
| Neck I.D. | 31.7 mm |
| Graduation Interval | 25 mL |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Height | 105 mm |
| Neck O.D. | 34.7 mm |
| Sterile | Yes |
| Graduation Range | 25 - 125 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04126001
- Quality Certificate - Lot No.03725001
- Quality Certificate - Lot No.30524002
- Quality Certificate - Lot No.12424001
- Quality Certificate - Lot No.987020
- Quality Certificate - Lot No.986095
- Quality Certificate - Lot No.979002
- Quality Certificate - Lot No.974860
- Quality Certificate - Lot No.967364
- Quality Certificate - Lot No.965181
- Quality Certificate - Lot No.937094
- Quality Certificate - Lot No.840765
- Quality Certificate - Lot No.840764
- Quality Certificate - Lot No.840763
- Quality Certificate - Lot No.840762
- Quality Certificate - Lot No.838170
- Quality Certificate - Lot No.838169
- Quality Certificate - Lot No.838168
- Quality Certificate - Lot No.838167
- Quality Certificate - Lot No.838166
- Quality Certificate - Lot No.836757
- Quality Certificate - Lot No.836756
- Quality Certificate - Lot No.836755
- Quality Certificate - Lot No.836754
- Quality Certificate - Lot No.836753
- Quality Certificate - Lot No.836752
- Quality Certificate - Lot No.836033
- Quality Certificate - Lot No.836032
- Quality Certificate - Lot No.836031
- Quality Certificate - Lot No.836030