Corning® 500 mL PP Centrifuge Tubes with Plug Seal Cap, Sterile, 6/Pack, 36/Case
Product Number431123
Corning® 500 mL polypropylene (PP) centrifuge tubes are ideal for applications requiring large volume centrifugation. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Support cushions (Catalog No. 431124 for 500) must be used with this product unless the centrifuge rotor has appropriate V-bottom cushions.
- High Density Polyethylene plug seal caps
- Maximum RCF of 6,000xg.
- Tubes are sterile and nonpyrogenic
301,42 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431123 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 36 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Tube Style | Centrifuge |
| Top Style | Threaded |
| Maximum RCF | 6000 xg |
| Graduations | Yes |
| Color | Natural |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24026012
- Quality Certificate - Lot No.23826011
- Quality Certificate - Lot No.23526010
- Quality Certificate - Lot No.23226009
- Quality Certificate - Lot No.18426507
- Quality Certificate - Lot No.12726505
- Quality Certificate - Lot No.12426504
- Quality Certificate - Lot No.10226008
- Quality Certificate - Lot No.10026007
- Quality Certificate - Lot No.09926006
- Quality Certificate - Lot No.09226005
- Quality Certificate - Lot No.08926004
- Quality Certificate - Lot No.06626503
- Quality Certificate - Lot No.06326502
- Quality Certificate - Lot No.03826003
- Quality Certificate - Lot No.03526002
- Quality Certificate - Lot No.03326001
- Quality Certificate - Lot No.02926501
- Quality Certificate - Lot No.34025030
- Quality Certificate - Lot No.33725029
- Quality Certificate - Lot No.33525028
- Quality Certificate - Lot No.32425027
- Quality Certificate - Lot No.32225026
- Quality Certificate - Lot No.27625025
- Quality Certificate - Lot No.27425024
- Quality Certificate - Lot No.27425023
- Quality Certificate - Lot No.27225022
- Quality Certificate - Lot No.26925021
- Quality Certificate - Lot No.23225020
- Quality Certificate - Lot No.23025019