Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 15 mL Polystyrene Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Bag, 500/Case
Product Number352095
Falcon® 15 mL polystyrene conical centrifuge tubes have a 1,800 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packaged 50 per bag and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
- Rack can be separated into two sections
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€184.96 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352095 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 1800 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Dome seal screw cap |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 17 |
| Length | 120 mm |
| Rack | No |
| Application | Diagnostics |
| Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23626071
- Quality Certificate - Lot No.23326013
- Quality Certificate - Lot No.23126017
- Quality Certificate - Lot No.22926098
- Quality Certificate - Lot No.19826037
- Quality Certificate - Lot No.19526034
- Quality Certificate - Lot No.19426112
- Quality Certificate - Lot No.19126041
- Quality Certificate - Lot No.19026031
- Quality Certificate - Lot No.17226001
- Quality Certificate - Lot No.16826028
- Quality Certificate - Lot No.16226024
- Quality Certificate - Lot No.16026033
- Quality Certificate - Lot No.15626050
- Quality Certificate - Lot No.13426006
- Quality Certificate - Lot No.13226008
- Quality Certificate - Lot No.12826005
- Quality Certificate - Lot No.10326068
- Quality Certificate - Lot No.10126003
- Quality Certificate - Lot No.07426002
- Quality Certificate - Lot No.07126009
- Quality Certificate - Lot No.06926007
- Quality Certificate - Lot No.06726003
- Quality Certificate - Lot No.04226006
- Quality Certificate - Lot No.04026028
- Quality Certificate - Lot No.03826002
- Quality Certificate - Lot No.33725011
- Quality Certificate - Lot No.32825061
- Quality Certificate - Lot No.31525004
- Quality Certificate - Lot No.31325003