Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Rack, 500/Case
Product Number352097
Falcon® 15 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 12,000 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packed 50 per rack and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
- Rack can be separated into two sections
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
In Stock
| Product Number | 352097 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 12000 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Dome seal screw cap |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 17 |
| Length | 120 mm |
| Rack | Yes |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.13126601
- Quality Certificate - Lot No.11826005
- Quality Certificate - Lot No.10826030
- Quality Certificate - Lot No.10726006
- Quality Certificate - Lot No.10626007
- Quality Certificate - Lot No.10426005
- Quality Certificate - Lot No.10226004
- Quality Certificate - Lot No.09126039
- Quality Certificate - Lot No.08526601
- Quality Certificate - Lot No.08026601
- Quality Certificate - Lot No.07126008
- Quality Certificate - Lot No.07026006
- Quality Certificate - Lot No.06926008
- Quality Certificate - Lot No.06826054
- Quality Certificate - Lot No.06526002
- Quality Certificate - Lot No.06326009
- Quality Certificate - Lot No.06226601
- Quality Certificate - Lot No.06126041
- Quality Certificate - Lot No.05726601
- Quality Certificate - Lot No.04926005
- Quality Certificate - Lot No.04726030
- Quality Certificate - Lot No.04626002
- Quality Certificate - Lot No.04426004
- Quality Certificate - Lot No.04326005
- Quality Certificate - Lot No.04126006
- Quality Certificate - Lot No.03926003
- Quality Certificate - Lot No.03726005
- Quality Certificate - Lot No.03626003
- Quality Certificate - Lot No.03326034
- Quality Certificate - Lot No.02226030