Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 15 mL Polystyrene Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Rack, 500/Case
Product Number352099
Falcon® 15 mL polystyrene conical centrifuge tubes have a 1,800 RCF rating. The tubes come with polyethylene dome seal screw caps. These sterile tubes are packed 50 per rack and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
- Rack can be separated into two sections
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€211.37 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 352099 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 1800 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Dome seal screw cap |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 17 |
| Length | 120 mm |
| Rack | Yes |
| Application | Diagnostics |
| Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25026134
- Quality Certificate - Lot No.25026132
- Quality Certificate - Lot No.24226002
- Quality Certificate - Lot No.23826013
- Quality Certificate - Lot No.23626074
- Quality Certificate - Lot No.23326014
- Quality Certificate - Lot No.23126019
- Quality Certificate - Lot No.22926100
- Quality Certificate - Lot No.20926028
- Quality Certificate - Lot No.20826106
- Quality Certificate - Lot No.18826010
- Quality Certificate - Lot No.18726113
- Quality Certificate - Lot No.18426054
- Quality Certificate - Lot No.18226028
- Quality Certificate - Lot No.16026016
- Quality Certificate - Lot No.15626063
- Quality Certificate - Lot No.15426034
- Quality Certificate - Lot No.15226078
- Quality Certificate - Lot No.13126102
- Quality Certificate - Lot No.12826027
- Quality Certificate - Lot No.12626042
- Quality Certificate - Lot No.12526031
- Quality Certificate - Lot No.12226017
- Quality Certificate - Lot No.09726010
- Quality Certificate - Lot No.08426069
- Quality Certificate - Lot No.34325044
- Quality Certificate - Lot No.34225060
- Quality Certificate - Lot No.34125042
- Quality Certificate - Lot No.33825045
- Quality Certificate - Lot No.33525043