Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Clear, Sterile, Stacked Rack, 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Case
Product NumberT-200-C-STK-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
€335.51 per case
Out of Stock
| Product Number | T-200-C-STK-S |
| Qty./Pk | 480 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.27825402
- Quality Certificate - Lot No.22725295
- Quality Certificate - Lot No.32624295
- Quality Certificate - Lot No.28523402
- Quality Certificate - Lot No.25623295
- Quality Certificate - Lot No.24723402
- Quality Certificate - Lot No.03923295
- Quality Certificate - Lot No.02223295
- Quality Certificate - Lot No.28722402
- Quality Certificate - Lot No.26622295
- Quality Certificate - Lot No.23021295
- Quality Certificate - Lot No.18720295
- Quality Certificate - Lot No.13220295
- Quality Certificate - Lot No.12020295
- Quality Certificate - Lot No.09020402
- Quality Certificate - Lot No.27819295
- Quality Certificate - Lot No.27519402
- Quality Certificate - Lot No.23519295
- Quality Certificate - Lot No.20019075
- Quality Certificate - Lot No.11319295
- Quality Certificate - Lot No.03919295
- Quality Certificate - Lot No.32818295
- Quality Certificate - Lot No.30218402
- Quality Certificate - Lot No.26118402
- Quality Certificate - Lot No.25618402
- Quality Certificate - Lot No.23618295
- Quality Certificate - Lot No.23118295
- Quality Certificate - Lot No.19718295
- Quality Certificate - Lot No.15218295
- Quality Certificate - Lot No.14518295