Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipet Tip, Beveled, Yellow, Nonsterile, Stacked Rack,96 Tips/Rack,5 Racks/Stack,10 Stacks/Case
Product NumberT-200-Y-STK
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
267,33 € per case
Out of Stock
| Product Number | T-200-Y-STK |
| Qty./Pk | 480 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Yellow |
- Quality Certificate - Lot No.25825295
- Quality Certificate - Lot No.24125295
- Quality Certificate - Lot No.16525402
- Quality Certificate - Lot No.07925402
- Quality Certificate - Lot No.06425402
- Quality Certificate - Lot No.30224295
- Quality Certificate - Lot No.29924295
- Quality Certificate - Lot No.20624402
- Quality Certificate - Lot No.31123295
- Quality Certificate - Lot No.25423402
- Quality Certificate - Lot No.25023402
- Quality Certificate - Lot No.04623402
- Quality Certificate - Lot No.22922402
- Quality Certificate - Lot No.21422402
- Quality Certificate - Lot No.21322402
- Quality Certificate - Lot No.20922402
- Quality Certificate - Lot No.20422402
- Quality Certificate - Lot No.17522295
- Quality Certificate - Lot No.14722295