Axygen® 200 µL Pipet Tips, Wide-Bore, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-205-WB-C
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
(This is the suggested replacement for T-205-WB-C-L)
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Wide-Bore
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | T-205-WB-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32525097
- Quality Certificate - Lot No.32125097
- Quality Certificate - Lot No.31625097
- Quality Certificate - Lot No.30825097
- Quality Certificate - Lot No.30025097
- Quality Certificate - Lot No.26225097
- Quality Certificate - Lot No.25425097
- Quality Certificate - Lot No.18025097
- Quality Certificate - Lot No.17125097
- Quality Certificate - Lot No.15225097
- Quality Certificate - Lot No.07125097