Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 300 µL Universal Fit Pipet Tips, Fine-Point, Hinged Racks, Clear, Sterile
Product NumberT-350-C-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Fine-Point
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
369,30 € per case
Less than 10 in Stock
| Product Number | T-350-C-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Sterile | Yes |
| Color | Clear |
- Quality Certificate - Lot No.03126001
- Quality Certificate - Lot No.00426001
- Quality Certificate - Lot No.36325001
- Quality Certificate - Lot No.33525001
- Quality Certificate - Lot No.32525001
- Quality Certificate - Lot No.30025001
- Quality Certificate - Lot No.25925001
- Quality Certificate - Lot No.23825537
- Quality Certificate - Lot No.23425001
- Quality Certificate - Lot No.17425001
- Quality Certificate - Lot No.15025537
- Quality Certificate - Lot No.14225537
- Quality Certificate - Lot No.12925537
- Quality Certificate - Lot No.11125537
- Quality Certificate - Lot No.11025001
- Quality Certificate - Lot No.10325001
- Quality Certificate - Lot No.08025001
- Quality Certificate - Lot No.04825001
- Quality Certificate - Lot No.34424001
- Quality Certificate - Lot No.32624001
- Quality Certificate - Lot No.31024537
- Quality Certificate - Lot No.30724001
- Quality Certificate - Lot No.28624001
- Quality Certificate - Lot No.28124001
- Quality Certificate - Lot No.27424001
- Quality Certificate - Lot No.26924001
- Quality Certificate - Lot No.22824001
- Quality Certificate - Lot No.21924001
- Quality Certificate - Lot No.20724001
- Quality Certificate - Lot No.20024001