text.skipToContent text.skipToNavigation

Axygen® 1000 µL Maxymum Recovery® Universal Fit FilterTips, Clear, Sterile, Rack Pack,100 Tips/Rack,10 Racks/Pack, 5 Packs/Case

Product NumberTF-1000-L-R-S

E-mail

This is the suggested replacement for GEN3-1000-L-R-S.


Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Sterile


573,38 € per case

Details
Product Number   TF-1000-L-R-S
Qty./Pk   1000 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Packaging Format   100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Application   Diagnostics  
Filter   Yes  
Sterile   Yes  
Autoclavable   No  
Product Material   Polypropylene  
Color   Clear  
Specifications Documents