text.skipToContent text.skipToNavigation

Axygen® 300 µL Maxymum Recovery® Universal Fit Filter Tips, Clear, Sterile, Rack Packed

Product NumberTF-350-L-R-S

E-mail


Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Sterile



Details
Product Number   TF-350-L-R-S
数量/包   960 /包  
数量/箱   4800 /箱  
品牌   Axygen®  
包装规格   96支吸头/盒,10盒/包,5包/箱  
容量   300 µL  
容积范围   1 - 300 µL  
应用   诊断  
过滤器   是  
无菌   是  
可高压灭菌   没有  
Product Material   聚丙烯  
颜色   透明  
Specifications Documents