Axygen® 10 mL Macrovolume Pipette Tips, Clear, Nonsterile, Bulk Pack, 100 Tips/Pack, 20 Packs/Case
Product NumberT-10ML-C
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Compatible with Gilson P10 mL and MLA pipettors
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
841,44 € per case
Added to Your Shopping Cart
Details
| Product Number | T-10ML-C |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 20 / ケース |
| ブランド | Axygen® |
| パッケージフォーマット | 100 本/パック, 20 パック/ケース |
| 容量 | 10 mL |
| フィルター | No |
| 滅菌 | No |
| オートクレーブ可能 | Yes |
| カラー | クリア |
Specifications Documents