text.skipToContent text.skipToNavigation

Axygen® 10 µL Maxymum Recovery® Pipet Tips, Gilson-Style, Non-Filtered, Clear, Stack Packed

Product NumberT-300-L-STK

E-mail

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.


€300.79 per case

Out of Stock

Details
Product Number   T-300-L-STK
Qty./Pk   480 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs  
Capacity   10 µL  
Volume Range   0.5 - 10 µL  
Filter   No  
Sterile   No  
Autoclavable   No  
Color   Clear  
Specifications Documents