Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Microvolume Pipet Tips, Non-Filtered, Nonsterile, Clear, Long Length, Rack Pack
Product NumberTXL-10-R

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
₹16,141.29 per case
Product Number | TXL-10-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Sterile | No |
Color | Clear |
- Quality Certificate - Lot No.20424144
- Quality Certificate - Lot No.24723144
- Quality Certificate - Lot No.29622427
- Quality Certificate - Lot No.23520427
- Quality Certificate - Lot No.23220427
- Quality Certificate - Lot No.15520427
- Quality Certificate - Lot No.01720427
- Quality Certificate - Lot No.28119427
- Quality Certificate - Lot No.25919427