text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips, 200 µL, Reload, 960/Pack, 3840/Case

产品编号MR-200-RL

电子邮件

Axygen MultiRack Reload System is designed to fit the Axygen MultiRack without tedious re-alignment. This design not only saves lab space but also uses less plastic to reduce environmental impact. Axygen MultiRack reload tips are available in a wide range of sizes.



缺货

You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
详情
产品编号   MR-200-RL
Qty./Pk   960 / Pk  
Qty./Cs   3840 / Cs  
Brand   Axygen®  
Packaging   Reload Stack  
Packaging Format   960 Tips/Pk, 4 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   200 µL  
Maximum Volume/Well   200 µL  
Volume Range   1 - 200 µL  
Application   Diagnostics  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Product Material   Polypropylene  
Deck Color   Yellow  
产品规格文件