text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tip, 300 µL, MaxRecovery+™ Surface, Racked, Sterile

Product NumberMR-300-L-R-S

E-mail

Axygen® MultiRack MaxRecovery+™® tips are available with or without aerosol filters. Axygen® MaxRecovery+™ technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage, all while being being produced without intentionally added PFAS. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack MaxRecovery+™ tips are available in a wide range of tip sizes with filters and sterilization. MaxRecovery+™ has been internally developed by Corning and features intellectual property protection and solvent compatibility. When considering low retention pipette tips, choose MaxRecovery+™ because every drop counts.



Out of Stock

You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   MR-300-L-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   960 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Capacity   300 µL  
Maximum Volume Capacity   300 µL  
Volume Range   1 - 300 µL  
Filter   Yes  
Sterile   Yes  
Autoclavable   Yes  
Deck Color   Green  
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200  µL NX, 300 µL