text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips, 300 µL, Racked

Product NumberMR-300-R

E-mail

Axygen MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.



€295.56 per case

You might also be interested in
Axygen® Axypet® Pro シングルチャンネル、マルチチャンネル ピペッター
Details
Product Number   MR-300-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging   Hinged Rack  
Packaging Format   960 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   300 µL  
Volume Range   1 - 300 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Deck Color   Green  
Specifications Documents
Compatible Accessories