Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Pipette Tips, Stack Rack, Non-Sterile, MaxRecovery+™, 10000/Case, 1000/Pack
Product NumberPT-200-C-L-STK
This is the suggested replacement for T-200-C-L-STK.
The Axygen Universal Fit pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+ technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.
$722.46 per case
Out of Stock
| Product Number | PT-200-C-L-STK |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 200 Tips/Deck, 5 Decks/Pack, 10 Packs/Case |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Surface Category | MaxRecovery+ |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |