Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 300 µL Universal Fit Pipette Tips, Fine-Point, Non-Filtered, Clear, Bulk Pack, 1000/Pack, 10000/Case
Product NumberT-350-C
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-350-C. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Fine-point
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
304,18 € per case
Out of Stock
| Product Number | T-350-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
| Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Sterile | No |
| Color | Clear |
- Quality Certificate - Lot No.23426376
- Quality Certificate - Lot No.23126376
- Quality Certificate - Lot No.22726376
- Quality Certificate - Lot No.22426376
- Quality Certificate - Lot No.22026376
- Quality Certificate - Lot No.20526376
- Quality Certificate - Lot No.20226376
- Quality Certificate - Lot No.19926376
- Quality Certificate - Lot No.19426376
- Quality Certificate - Lot No.19026376
- Quality Certificate - Lot No.15426376