Axygen® HybridRack™ Pipette Tips, 200 µL, Racked, Sterile
Product NumberER-200-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 200 µL tip features a fine point design with graduations at 10 µL, 50 µL, and 100 µL.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
€317.58 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | ER-200-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Capacity | 200 µL |
| Maximum Volume Capacity | 200 µL |
| Volume Range | 1 µL - 200 µL |
| Filter | No |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Autoclavable | No |
| Product Material | Polypropylene |
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
€111.64 per case
Available Certificates
- Quality Certificate - Lot No.16325000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.04125000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.33724000
- Quality Certificate - Lot No.31024000
- Quality Certificate - Lot No.28924000
- Quality Certificate - Lot No.26024000
- Quality Certificate - Lot No.21824000
- Quality Certificate - Lot No.14324000