Axygen® HybridRack™ Pipette Tips, 300 µL, Racked, Sterile
Product NumberER-300NX-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 300 µL tip is extended length to reach to the bottom of deep well plates or 15 mL tubes and features graduations at 10 µL, 50 µL, and 100 µL .
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
$365.22 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | ER-300NX-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 300 µL |
| Volume Range | 1 µL - 300 µL |
| Filter | No |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Deck Color | Green |
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
€111.64 per case
Available Certificates
- Quality Certificate - Lot No.12225000
- Quality Certificate - Lot No.06825000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.00825000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.33724000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.28224000
- Quality Certificate - Lot No.26024000
- Quality Certificate - Lot No.22824000
- Quality Certificate - Lot No.22524000
- Quality Certificate - Lot No.15124000
- Quality Certificate - Lot No.14324000