Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® HybridRack™ Pipette Tips, 20 µL, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case
Product NumberERF-20-L-R-S
Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. ERF-20-L-R-S features our new IP protected low retention technology, MaxRecovery+. MaxRecovery+ boasts improved low retention performance and solvent compatibility all while being produced with no intentionally added PFAS. MaxRecovery+ is ideal for aqueous, solvent, DNA, and protein-based samples, ensuring superior pipetting performance in the lab. Each case is sterilized, and each rack is individually sealed. The universal fit 20 µL tip features a fine point delivery system with graduations at 10 µL.
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
6 594,53 kr per case
Out of Stock
| Product Number | ERF-20-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | HybridRack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 20 µL |
| Volume Range | 1 µL - 20 µL |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Surface Category | MaxRecovery+ |
| Autoclavable | No |
| Product Material | Polypropylene |
| Deck Color | Yellow |
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
- Quality Certificate - Lot No.17125000
- Quality Certificate - Lot No.15725000
- Quality Certificate - Lot No.07625000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.31824000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.25724000
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.25124000
- Quality Certificate - Lot No.24024000
- Quality Certificate - Lot No.23924000
- Quality Certificate - Lot No.16924000
- Quality Certificate - Lot No.16324000
- Quality Certificate - Lot No.16224000