text.skipToContent text.skipToNavigation

Axygen® HybridRack™ Pipette Tip System

E-mail

The Axygen HybridRack Pipette Tip System combines sustainability and functionality to create a new, ecofriendly pipette tip product that is backed by Corning’s quality and value.

  • The HybridRack System removes approximately 70% of the plastic compared to traditional plastic pipette tip racks.
  • The plastic deck combined with the paperboard base provides a stable pipetting platform. The HybridRack is designed for end users to pipette directly from it, even when using a multi-channel instrument.
  • The paperboard base can be easily recycled through most local curbside recycling programs.
  • All HybridRack part numbers are provided sterile. Filtered, MaxRecovery+™, and non-filtered configurations are available.
  • The HybridRack System is manufactured in the USA at an ISO 13485, ISO 14001, and EnergyStar registered facility.
  • The pipette tips included in the HybridRack offering are the same tips as the Axygen MultiRack product line.
  • MaxRecovery+ is our new internally developed, IP protected low retention technology innovation featuring improved low retention performance and solvent compatibility, all while being produced with no intentionally added PFAS.
  • MaxRecovery+ is ideal for aqueous, solvent, DNA, and protein-based samples, ensuring superior sample recovery in the lab, regardless of what you are pipetting.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
ER-1000XT-R-S Axygen® HybridRack™ Pipette Tips, 1000 µL, Extended Length, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   4 731,51 kr per case
ER-10XT-R-S Axygen® HybridRack™ Pipette Tips, 10 µL, Extended Length, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   3 334,59 kr per case
ER-200-R-S Axygen® HybridRack™ Pipette Tips, 200 µL, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   3 334,59 kr per case
ER-300NX-R-S Axygen® HybridRack™ Pipette Tips, 300 µL, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   3 334,59 kr per case
ER-300XT-R-S Axygen® HybridRack™ Pipette Tips, 300 µL, Extended Length, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   4 731,51 kr per case
ERF-100-L-R-S Axygen® HybridRack™ Pipette Tips, 100 µL, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   6 594,53 kr per case
ERF-100-R-S Axygen® HybridRack™ Pipette Tips, 100 µL, Filtered, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   5 558,91 kr per case
ERF-1000XT-L-R-S Axygen® HybridRack™ Pipette Tips, 1000 µL, Extended Length, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   8 573,04 kr per case
ERF-1000XT-R-S Axygen® HybridRack™ Pipette Tips, 1000 µL, Extended Length, Filtered, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   7 115,43 kr per case
ERF-10XT-L-R-S Axygen® HybridRack™ Pipette Tips, 10 µL, Extended Length, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   6 594,53 kr per case
ERF-10XT-R-S Axygen® HybridRack™ Pipette Tips, 10 µL, Extended Length, Filtered, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   5 558,91 kr per case
ERF-20-L-R-S Axygen® HybridRack™ Pipette Tips, 20 µL, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   6 594,53 kr per case
ERF-20-R-S Axygen® HybridRack™ Pipette Tips, 20 µL, Filtered, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   5 558,91 kr per case
ERF-200NX-L-R-S Axygen® HybridRack™ Pipette Tips, 200 µL, NX Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   6 594,53 kr per case
ERF-200NX-R-S Axygen® HybridRack™ Pipette Tips, 200 µL, NX Filtered, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   €529.42 per case
ERF-300XT-L-R-S Axygen® HybridRack™ Pipette Tips, 300 µL, Extended Length, Filtered, MaxRecovery+™, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   8 573,04 kr per case
ERF-300XT-R-S Axygen® HybridRack™ Pipette Tips, 300 µL, Extended Length, Filtered, Racked, Sterile, 960/Pack, 4800/Case   960 / Pk     4800 / Cs     Axygen®   7 115,43 kr per case