Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 20 µL LTS Compatible Pipette Tips, Filtered, HybridRack™, Sterile, 960/Pack, 4800/Case
Product NumberLTFER-20-R-S
Axygen LTS Compatible Tips are ergonomically designed to reduce discomfort and optimized to work with Rainin LiteTouch pipettors, all with the quality you have come to expect from Corning. By reducing the force required to seal and eject, Axygen LTS Compatible tips can help you avoid using excess force to obtain an effective seal between the pipettor and pipette tip. Axygen LTS Compatible tips are available in your favorite packaging formats including Axygen HybridRack™, a sustainable packaging choice. All LTS tips are composed of USP Class VI polypropylene and manufactured in an ISO 13485 and ISO 14001 facility. Axygen LTS Compatible Pipette Tips are now available with our next generation low retention technology, MaxRecovery+™. MaxRecovery+ has been internally developed by Corning without intentionally added PFAS.
- RNase-/DNase-free
- Human DNA-free
- Non-Pyrogenic
- PCR inhibitor free
- Made in facility that complies with current revision of ISO 13485 and ISO 14001 standard
- Color-coded insert allows for easy identification of tip
- HybridRack system is ideal for sustainability minded end users
Learn More
HybridRack uses on average 70% less resin than standard industry tip racks.
€529.42 per case
Out of Stock
| Product Number | LTFER-20-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Tip Feature | LTS compatible, Graduated |
| Packaging | HybridRack |
| Packaging Configuration | 96 Tips/Rack; 10 Racks/Pack; 5 Packs/Case |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 20 µL |
| Volume Range | 1 µL - 20 µL |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Sterile Details | 10⁻³ |
| Autoclavable | No |
| Length | 49.45 mm |
| Product Material | Polypropylene |
| Deck Color | Red |
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
- Quality Certificate - Lot No.16226000
- Quality Certificate - Lot No.15026000
- Quality Certificate - Lot No.11826000
- Quality Certificate - Lot No.35425000
- Quality Certificate - Lot No.14125000
- Quality Certificate - Lot No.11525000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.34724000
- Quality Certificate - Lot No.34024000
- Quality Certificate - Lot No.33224000
- Quality Certificate - Lot No.31924000
- Quality Certificate - Lot No.31724000
- Quality Certificate - Lot No.31124000
- Quality Certificate - Lot No.29924000
- Quality Certificate - Lot No.29524000
- Quality Certificate - Lot No.28624000
- Quality Certificate - Lot No.28424000
- Quality Certificate - Lot No.18424000
- Quality Certificate - Lot No.16324000
- Quality Certificate - Lot No.3272X000