Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 0.1-10 µL Microvolume Racked Pipette Tips, (Fits Gilson® and Other Ultra-Micropipettors), Graduated, Natural, Sterile, 96 Tips/Rack, 10 Racks/Case, 960 Tips/Case
Product Number4894
Corning® polypropylene microvolume pipette tips provide accurate, reliable performance in the 0.1-10 µL range and are designed for use with Gilson® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information. All racked tips are RNase-/DNase-free and nonpyrogenic. Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€117.02 per case
Added to Your Shopping Cart
Details
| Product Number | 4894 |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | Corning® |
| Tip Format | 96 Tips/Rack |
| Capacity | 10 µL |
| Volume Range | 0.1 - 10 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | Yes |
| Color | Natural |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31325013
- Quality Certificate - Lot No.28725011
- Quality Certificate - Lot No.19125004
- Quality Certificate - Lot No.07225169
- Quality Certificate - Lot No.07225167
- Quality Certificate - Lot No.04825110
- Quality Certificate - Lot No.04125095
- Quality Certificate - Lot No.28924032
- Quality Certificate - Lot No.25724007
- Quality Certificate - Lot No.25624022
- Quality Certificate - Lot No.23224062
- Quality Certificate - Lot No.13424037
- Quality Certificate - Lot No.04024015
- Quality Certificate - Lot No.03924017
- Quality Certificate - Lot No.29123029
- Quality Certificate - Lot No.28223027
- Quality Certificate - Lot No.25423073
- Quality Certificate - Lot No.19823039
- Quality Certificate - Lot No.17323028
- Quality Certificate - Lot No.02122040
- Quality Certificate - Lot No.02022033
- Quality Certificate - Lot No.01922044
- Quality Certificate - Lot No.35421045
- Quality Certificate - Lot No.35221038
- Quality Certificate - Lot No.35121045
- Quality Certificate - Lot No.30821052
- Quality Certificate - Lot No.30521073
- Quality Certificate - Lot No.30521051
- Quality Certificate - Lot No.30521038
- Quality Certificate - Lot No.30421033