text.skipToContent text.skipToNavigation

Pipet Tip Hinged Rack Insert for Corning® 100-1000 µL Universal Fit Hinged Racked Pipet Tips, Graduated, Blue, Nonsterile, 100 Tips/Insert, 10 Racks/Case, 1000 Tips/Case

产品编号4715

电子邮件

Corning hinged rack inserts contain tips that are nonsterile and come in 2 stacks of 5 racks equaling 1,000 tips in 10 inserts for 1000 µL tips.

To use, remove the empty insert in the hinged rack product (4713 and 4714). Place the insert with tips inside the rack.

Hinged rack inserts are a great way to reduce waste and reuse racks.


康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   4715
Qty./Pk   500 / Pk  
Qty./Cs   1000 / Cs  
Brand   Corning®  
Tip Format   100 Tips/Rack  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Blue  
Feature   Disposable  
产品规格文件