text.skipToContent text.skipToNavigation

Corning® 100-1000 µL Universal Fit Racked Pipette Tips, Blue, Sterile, 10 Racks/Case, 1000 Tips/Case

Product Number9032

E-mail

Corning® Universal Fit racked polypropylene pipette tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.

  • Graduated at the 250, 500 and 1,000 µL volumes
  • 100 tips/rack
  • Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
  • Beveled orifice helps ensure accurate fluid delivery.
  • Sterile
  • RNase-/DNase-free and nonpyrogenic.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


112,10 € per case

Less than 10 in Stock

Details
Product Number   9032
Qty./Pk   100 / Pk  
Qty./Cs   1000 / Cs  
Brand   Corning®  
Tip Format   100 Tips/Rack  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Filter   No  
Sterile   Yes  
Autoclavable   No  
Color   Blue  
Feature   Disposable  
Specifications Documents