Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Round 0.5 mm Thick Gel-Loading Pipette Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case
Product Number4853
Corning® gel-loading polypropylene pipette tips feature a round 0.5mm thick capillary end that allows easy access into vertical and horizontal electrophoresis gels. . Please check our Technical Information Listing on our Technical Information Listing for our Pipette Tip Compatibility Guide for additional Pipette Tip fit information. Tips are 83mm in length and have a total capacity of 200 µL-200 tips/rack-Nonsterile, RNase-/DNase-free, nonpyrogenic and trace metal-free.
95,49 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4853 |
| Qty./Pk | 200 / Pk |
| Qty./Cs | 400 / Cs |
| Brand | Corning® |
| Tip Format | 200 Tips/Rack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Sterile | No |
| Autoclavable | Yes |
| Length | 83 mm |
| Color | Natural |
| Feature | Disposable |
| End Thickness | 0.5 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03026000
- Quality Certificate - Lot No.02726000
- Quality Certificate - Lot No.34525000
- Quality Certificate - Lot No.34225000
- Quality Certificate - Lot No.31725000
- Quality Certificate - Lot No.29025000
- Quality Certificate - Lot No.28625000
- Quality Certificate - Lot No.24625000
- Quality Certificate - Lot No.23825000
- Quality Certificate - Lot No.22325000
- Quality Certificate - Lot No.21825000
- Quality Certificate - Lot No.19825000
- Quality Certificate - Lot No.19525000
- Quality Certificate - Lot No.14725000
- Quality Certificate - Lot No.14125000
- Quality Certificate - Lot No.13625000
- Quality Certificate - Lot No.11525000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.08725000
- Quality Certificate - Lot No.06425000
- Quality Certificate - Lot No.06225000
- Quality Certificate - Lot No.05525000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.00625000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.34224000
- Quality Certificate - Lot No.31824000
- Quality Certificate - Lot No.30624000
- Quality Certificate - Lot No.28324000