Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Flat 0.4 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case
Product Number4854
Corning® gel-loading polypropylene pipet tips feature a flat 0.4mm thick capillary end that allows easy access into vertical and horizontal electrophoresis gels. . Please check our Technical Information Listing on our Technical Information Listing for our Pipet Tip Compatibility Guide for additional pipet tip fit information. Tips are 83mm in length and have a total capacity of 200 µL.-200 tips/rack-Nonsterile, RNase-/DNase-free, nonpyrogenic and trace metal-free.
€170.95 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4854 |
| Qty./Pk | 200 / Pk |
| Qty./Cs | 400 / Cs |
| Brand | Corning® |
| Tip Format | 200 Tips/Rack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Sterile | No |
| Autoclavable | Yes |
| Length | 83 mm |
| Color | Natural |
| Feature | Disposable |
| End Thickness | 0.4 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32825000
- Quality Certificate - Lot No.24725000
- Quality Certificate - Lot No.15525000
- Quality Certificate - Lot No.08025000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.16524000
- Quality Certificate - Lot No.06424000
- Quality Certificate - Lot No.25523000
- Quality Certificate - Lot No.18823000
- Quality Certificate - Lot No.14223000
- Quality Certificate - Lot No.10023000
- Quality Certificate - Lot No.09423000
- Quality Certificate - Lot No.31222000
- Quality Certificate - Lot No.28722000
- Quality Certificate - Lot No.26522000
- Quality Certificate - Lot No.25622000
- Quality Certificate - Lot No.25122000
- Quality Certificate - Lot No.23422000
- Quality Certificate - Lot No.20122000
- Quality Certificate - Lot No.19222000
- Quality Certificate - Lot No.14022000
- Quality Certificate - Lot No.10122000
- Quality Certificate - Lot No.09522000
- Quality Certificate - Lot No.03322000
- Quality Certificate - Lot No.35121000
- Quality Certificate - Lot No.33721000
- Quality Certificate - Lot No.30821000
- Quality Certificate - Lot No.30621000
- Quality Certificate - Lot No.30221000
- Quality Certificate - Lot No.28021000