text.skipToContent text.skipToNavigation

Corning® DeckWorks 0.1 - 10 µL Pipet Tip Station, Graduated, Nonsterile, Polypropylene, 192 Tips/Layer, 5 Layers/Pack, 5 Packs/Case

Product Number4141

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® DeckWorks tip station maximizes bench space while minimizing plastic waste. Tip stations contain 960 tips, are available in extended length 10 µL and traditional 200 µL sizes, and are the ideal single and multichannel pipetting stations. The 5-layer deck design (2 x 96) matches the microtiter plate format. This stable pipetting platform fits easily into sterile hood environments. Lids can be snap-positioned to expose a single side (96 tips) only. Applications include pre- and post-PCR procedures, cell culture and assays requiring large tip quantities. Corning DeckWorks tip stations are offered both sterile and nonsterile.

This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:

  • Nonpyrogenic
  • Human DNA-free
  • RNase-/DNase-free


Reload tip systems use on average 56% less resin than their single-rack alternatives.


369,78 € per case

Out of Stock

Details
Product Number   4141
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Corning®  
Tip Format   192 Tips/Layer  
Capacity   10 µL  
Volume Range   0.1 - 10 µL  
Application   Diagnostics  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Product Material   Polypropylene  
Color   Natural  
Feature   Disposable  
Specifications Documents