Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® DeckWorks 1 - 200 µL Low Binding Pipette Tips, Graduated, Hinged Racks, Natural, Nonsterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case
Product Number4148
Corning DeckWorks low binding tips are available in 10 µL, 200 µL and 300 µL sizes. Proprietary low binding technology reduces surface tension on the interior wall of the tip. Leaching and/or subsequent sample degradation associated with silicone-based tips are eliminated. DeckWorks low binding tips are ideal for quantitative assays in which sample binding can significantly alter results. Specific applications include accurate and precise pipetting of expensive reagents, DNA, proteins and/or peptides.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipette tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
434,30 € per case
Out of Stock
| Product Number | 4148 |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Corning® |
| Tip Format | 96 Tips/Rack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Natural |
| Feature | Disposable |
- Quality Certificate - Lot No.18326000
- Quality Certificate - Lot No.17726000
- Quality Certificate - Lot No.16826000
- Quality Certificate - Lot No.15626000
- Quality Certificate - Lot No.05526000
- Quality Certificate - Lot No.35625000
- Quality Certificate - Lot No.34725000
- Quality Certificate - Lot No.32325000
- Quality Certificate - Lot No.27525000
- Quality Certificate - Lot No.26025000
- Quality Certificate - Lot No.25125000
- Quality Certificate - Lot No.29922000
- Quality Certificate - Lot No.28022000
- Quality Certificate - Lot No.22022000
- Quality Certificate - Lot No.12922000
- Quality Certificate - Lot No.06822000
- Quality Certificate - Lot No.32821000
- Quality Certificate - Lot No.31121000
- Quality Certificate - Lot No.28021000
- Quality Certificate - Lot No.20221000
- Quality Certificate - Lot No.18021000
- Quality Certificate - Lot No.10721000
- Quality Certificate - Lot No.28120000
- Quality Certificate - Lot No.26720000
- Quality Certificate - Lot No.25520000
- Quality Certificate - Lot No.18920000
- Quality Certificate - Lot No.18320000
- Quality Certificate - Lot No.08720000
- Quality Certificate - Lot No.07720000
- Quality Certificate - Lot No.05620000