Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| HGB10-16-15 | Axygen® 16-well Comb for Use with 10 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB10-20MC-15 | Axygen® 20-well Multi-channel Compatible Comb for Use with 10 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB15-16MC-15 | Axygen® 16-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB15-20-15 | Axygen® 20-well Comb for Use with 15 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB15-30MC-15 | Axygen® 30-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB15-35-15 | Axygen® 35-well Comb for Use with 15 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB20-20MC-15 | Axygen® 20-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB20-40MC-15 | Axygen® 40-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB7-16-15 | Axygen® 16-well Comb for Use with 7 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB7-5-15 | Axygen® 5-well Comb for Use with 7 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case |