text.skipToContent text.skipToNavigation

Axygen® Axypet® Single- and Multi-channel Pipettors

E-mail

High levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.

  • Some are ISO 17025 Pre-calibrated
  • Thumb-friendly soft spring pipetting system reduces fatigue
  • Finger-hook provides for a more relaxed grip
  • Large ergonomic pushbutton is easy on the thumb during contact
  • Locking feature prevents accidental volume changes during pipetting procedures
  • Turn -to- fix adjustable tip ejector

Additional multi-channel pipettor features:

  • Large ergonomic pushbutton is easy on the thumb during contact
  • Curved ejector bar allows tips to be ejected in steps, reducing the mount of force required for ejection
  • Tip manifold rotates 360°
  • Each channel of the pipettor has an individual, precision piston assembly to ensure accuracy and reproducibility from one pipetting series to the next
  • Shafts withdraw when pressed against a row of tips
  • Each shaft moves independently, minimizing jamming of tips
  • Micrometer is continuously adjustable for selection of whole or fractional volumes


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
AP-12-50 Axygen® Axypet® 5-50 µL, 12 Channel Pipettor   1 / Pk     1 / Cs     Axygen®   622,11 € per case
AP-12-50-STD Axygen® Axypet® 5-50 µL, 12 Channel Pipettor, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Axygen®   N/A per case
Contact Customer Service
AP-50 Axygen® Axypet® 5-50 µL Single-channel Pipettor   1 / Pk     1 / Cs     Axygen®   225,02 € per case
AP-50-STD Axygen® Axypet® 5-50 µL Single-channel Pipettor, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Axygen®   N/A per case
Contact Customer Service
AP-8-50 Axygen® Axypet® 5-50 µL, 8 Channel Pipettor   1 / Pk     1 / Cs     Axygen®   582,37 € per case
AP-8-50-STD Axygen® Axypet® 5-50 µL, 8 Channel Pipettor, ISO17025, Calibration 3x10   1 / Pk     1 / Cs     Axygen®   N/A per case
Contact Customer Service