text.skipToContent text.skipToNavigation

Corning® 5 g Neomycin Sulfate, Powder

Product Number61-241-RG

E-mail
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Neomycin is a member of the aminoglycosides, aminoglycosidic aminocyclitols consisting of a six-membered aminocyclitol ring attached to aminosugar side chains through a glycosidic bond. Technical Advantage:  Effective against Gram-positive and -negative bacteria Neomycin, a nucleoside antibiotic and aminoglycoside, is a protein synthesis inhibitor that causes premature chain termination by acting as an analog of the 3'-terminal end of aminoacyl-tRNA.  It prevents growth of bacteria, protozoa, algae, and mammalian cells.  Organisms carrying the resistance gene puromycin acetyltransferase are effectively protected from this compound.  Neomycin is effective against Gram-negative and Gram-positive bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


€82.65 per each

Out of Stock

Details
Product Number   61-241-RG
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Weight   1 mg  
Storage   2°C to 8°C  
Specifications Documents