Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384孔吸头,30µL,透明,不带滤芯,无菌,SLAS标准吸头盒
Product NumberPK-384-R-S
Axygen® 吸头品种齐全,可用于PerkinElmer® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。黑色或透明聚丙烯吸头可提供96孔和384孔形式,适用于PerkinElmer® Janus®/Evolution P³/Minitrak/PlateTrak® MDT-96 P235、MDT-96 P50和 MDT-384 30 µL移液头。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | PK-384-R-S |
| 数量/包 | 3840 /包 |
| 数量/箱 | 19200 /箱 |
| 品牌 | Axygen® |
| 系列 | PK |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Revvity (formerly PerkinElmer) |
| 结合模型使用 | Revvity (formerly PerkinElmer) |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 384支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 30 µL |
| 应用 | 诊断 |
| 过滤器 | 没有 |
| 无菌 | 是 |
| 可高压灭菌 | 没有 |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17123025
- Quality Certificate - Lot No.15320040
- Quality Certificate - Lot No.13920054
- Quality Certificate - Lot No.31818052
- Quality Certificate - Lot No.31718050
- Quality Certificate - Lot No.06418001
- Quality Certificate - Lot No.21716155
- Quality Certificate - Lot No.04016155
- Quality Certificate - Lot No.36215155
- Quality Certificate - Lot No.35515155
- Quality Certificate - Lot No.11215155
- Quality Certificate - Lot No.32314155
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.110606-155