text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Revvity (formerly PerkinElmer) | Zymark® RapidPlate®, Sciclone®

电子邮件

  • Tip format: 96 tip and 384 tip
  • Tip volume range: 25 µL to 200 µL
  • Tip material: Clear polypropylene
  • RNase-/DNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible heads: HV96, CAS-4200-1 (20 - 150 µL/sec.), LV96, LV384
  • Rack format: Non-ANSI (96) and ANSI/SLAS (384)
  • Rack material: Polypropylene


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
ZT-100-R Axygen® 96孔吸头,100µL,透明,不带滤芯,非灭菌,非ANSI标准吸头盒   960 /包     4800 /箱     Axygen®   per case
ZT-100-R-S Axygen® 96孔吸头,100µL,透明,不带滤芯,无菌,非ANSI标准吸头盒   960 /包     4800 /箱     Axygen®   per case
ZT-200-R Axygen® 96孔吸头,200µL,透明,不带滤芯,非灭菌,非ANSI标准吸头盒   960 /包     4800 /箱     Axygen®   per case
ZT-200-R-S Axygen® 96-well tips, 200µL, Clear, Non-filtered, Sterile, Non-ANSI Rack per case
ZT-50-R Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, Non-ANSI Rack per case
ZT-50-R-S Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, Non-ANSI Rack per case
ZTF-100-R-S Axygen® 96孔吸头,100µL,透明,带滤芯,无菌,非ANSI标准吸头盒   960 /包     4800 /箱     Axygen®   per case
ZTF-200-R-S Axygen® 96-well tips, 200µL, Clear, Filtered, Sterile, Non-ANSI Rack per case
ZTF-50-R-S Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, Non-ANSI Rack per case