Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 50µL, Clear, Non-filtered, Sterile, SLAS Rack
Product NumberEV-50-R-S
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
653,79 € per case
| Product Number | EV-50-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | EV |
| Model | Freedom EVO |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
| Use With Model | Tecan |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 50 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.13126000
- Quality Certificate - Lot No.12926000
- Quality Certificate - Lot No.12826000
- Quality Certificate - Lot No.12726000
- Quality Certificate - Lot No.12626000
- Quality Certificate - Lot No.12426000
- Quality Certificate - Lot No.31225000
- Quality Certificate - Lot No.31125000
- Quality Certificate - Lot No.30125000
- Quality Certificate - Lot No.30025000
- Quality Certificate - Lot No.29725000
- Quality Certificate - Lot No.29625000
- Quality Certificate - Lot No.29525000
- Quality Certificate - Lot No.28725000
- Quality Certificate - Lot No.28625000
- Quality Certificate - Lot No.28425000
- Quality Certificate - Lot No.28325000
- Quality Certificate - Lot No.26625000
- Quality Certificate - Lot No.26525000
- Quality Certificate - Lot No.25325000
- Quality Certificate - Lot No.22025000
- Quality Certificate - Lot No.21925000
- Quality Certificate - Lot No.21825000
- Quality Certificate - Lot No.17025000
- Quality Certificate - Lot No.16925000
- Quality Certificate - Lot No.16825000
- Quality Certificate - Lot No.16725000
- Quality Certificate - Lot No.16525000
- Quality Certificate - Lot No.16425000
- Quality Certificate - Lot No.12125000